(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spatula Attachment

Spatula Attachment

[Features]
・ The spatula type attachment is intended to attract large objects such as discs and planes
・ The adsorption spatula is made of stainless steel or fluoropolymer
・ It is ideal for handling silicone wafers, CDs, glass plates, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C1-M
C1-T
C3-M
C3-T
C5-T
C8-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Resin Group Material Color Full Length
(mm)

SGD 95.92

1 Piece(s) 6 Day(s) or more 10Stainless Steel-Black35

SGD 95.91

1 Piece(s) 6 Day(s) or more 10Resin[PTFE] fluoropolymerWhite35

SGD 95.93

1 Piece(s) 6 Day(s) or more 10Stainless Steel-Black65

SGD 95.92

1 Piece(s) 6 Day(s) or more 10Resin[PTFE] fluoropolymerWhite65

SGD 112.69

1 Piece(s) 6 Day(s) or more 10Resin[PTFE] fluoropolymerWhite66

SGD 230.10

1 Piece(s) 6 Day(s) or more 10Resin[PTFE] fluoropolymerWhite154

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape For Thin Object Mounting Method Attachment Type
Vacuum Outlet Port Rc Environment Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)