(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sliding Holder (Mounting Shaft Diameter: φ16)

Sliding Holder (Mounting Shaft Diameter: φ16)

A rich lineup of accessories for collaboration with optical units. 3 types are available: for measuring scopes, for image recognition lenses, and for simple image observation lenses.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PZ-MS
PZ-OB
PZ-TM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDetails Type Dia. of hole for mounting optical system
(mm)

SGD 582.63

1 Piece(s) 8 Day(s) or more 10For Major Scopes32

SGD 550.94

1 Piece(s) 8 Day(s) or more 10For lens is for observing simple images19.8

SGD 550.88

1 Piece(s) 8 Day(s) or more 10For lenses for recognizing images16

Loading...

  1. 1

Basic Information

Max. Load Capacity 3kg(30N) Feeding Method Rack & Pinion Travel Guide Dovetail Slide
Type Z-Axis Stages Through Hole (Table Center Hole) No Load Capacity (Range)(N) 5~30
Feed Knob Position Holoaxial center Clamp Clamp Lever Z-Axis Stage Surface Vertical
Table materials Aluminum Alloy Table surface finishes Satin black anodize Load Capacity(N) 19.6
Stroke(Z Distance)(mm) ±16 The straightness of a table(μm) 30 Table parallelism(μm) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)