(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Optional for Door Hanger "Niko" (Iron Door Plate)

Part Number

Configured Part Number is shown.

Specification

●Applicable Rail:No. 21
●Commodity Name:Plate for steel door
●European standard EN1527 compliant product
Part Number
21HE-PL-S
23HE-PL-S
24HE-PL-S
25HE-PL-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Rail
(No.)
Ordering Code Mass
(kg)

SGD 9.63

1 Piece(s) 8 Day(s) or more 21771-05340.12

SGD 15.90

1 Piece(s) 8 Day(s) or more 23771-09170.23

SGD 21.39

1 Piece(s) 8 Day(s) or more 24771-11910.41

SGD 31.34

1 Piece(s) 8 Day(s) or more 25771-15650.83

Loading...

  1. 1

Basic Information

Types Hanger Material Steel (Electroplated) European Standard Suitable for EN1527
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)