(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locking K Nut【25-1,000 Pieces Per Package】 (Part Numbers)

Locking K Nut

[Features]
- Friction rings firmly press screw threads when tightening nuts, preventing them from coming loose.
- Handled like a standard nut; no special tools required.
- Compliant with NASA-standard NAS3350 and NAS3354 testing.


[Use]
- Locations with constant vibration, such as roads and railroads
- Ceiling-hung bolts and racks
- Mounting support brackets for cables

Part Number

Configured Part Number is shown.

SUSKN-5

Features

●When tightening the nut, the friction ring holds the ridge strongly and it demonstrates high loosening prevention effect.
●Conforms to the test according to NAS 3350 and NAS 3354 of the National Aeronautics and Space Administration's Standards.

Specification

●SPQ(box):1
Part Number
SUSKN-5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

SGD 787.23

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 5Stainless SteelZinc PlatingNo84.59.210004580473404285473-49041.5

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Sales Unit Box/package
Locking Details Friction Nut Hex Nut Type A Type

Please check the type/dimensions/specifications of the part SUSKN-5 in the Locking K Nut series.

Similar Part Numbers

Part Number
D-KN-16
D-KN-20
D-KN-22
D-KN-24
SUSKN-6
SUSKN-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

SGD 163.52

80 Pieces Per Package

1 Pack(s) 4 Day(s) or more 16SteelZinc PlatingHot Zinc Plating2414.527.7804580473404414473-34872.6

SGD 159.63

40 Pieces Per Package

1 Pack(s) 4 Day(s) or more 20SteelZinc PlatingHot Zinc Plating3017.534.6404580473404421473-34952.5

SGD 171.97

30 Pieces Per Package

1 Pack(s) 4 Day(s) or more 22SteelZinc PlatingHot Zinc Plating3219.537304580473404438473-35092.3

SGD 210.49

25 Pieces Per Package

1 Pack(s) 4 Day(s) or more 24SteelZinc PlatingHot Zinc Plating3621.541.6254580473404445473-35172.8

SGD 791.52

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 6Stainless SteelNoNo105.311.510004580473404292473-49122.3

SGD 376.96

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 8Stainless SteelNoNo137.3153004580473404308473-49211.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)