(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Washer【9-1,000 Pieces Per Package】 (Part Numbers)

Spring Washer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spring Washer
  • Spring Washer
  • Spring Washer
  • Spring Washer

Part Number

Configured Part Number is shown.

B280112

Specification

●SPQ(bag):10
Part Number
B280112
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

SGD 12.16

55 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating1322.7-3.2-Bright Chromate Plating1/2SWRH554989999070545160-8550332.31

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Sales Unit Box/package
Type Spring Washers Standard

Please check the type/dimensions/specifications of the part B280112 in the Spring Washer series.

Similar Part Numbers

Part Number
B280005
B280006
B280008
B280318
B290002
B290003
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

SGD 11.32

550 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating5.19.251.3-Bright Chromate Plating-SWRH5504989999070453160-8461204.05

SGD 12.00

350 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating6.112.261.5-Bright Chromate Plating-SWRH3504989999070460160-8479307.65

SGD 12.11

180 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating8.215.482-Bright Chromate Plating-SWRH1804989999070477160-8487324

SGD 13.27

114 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating9.817.8-2.4-Bright Chromate Plating3/8SWRH1144989999070538160-8541325.47

SGD 11.32

750 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo2.14.420.5SUS304No--7504989999070576214-307125.5

SGD 10.52

610 Pieces Per Package

1 Pack(s) 9 Day(s) Stainless SteelNo3.15.930.7SUS304No--6104989999070590160-866548.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)