(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plain Washer【6-1,500 Pieces Per Package】 (Part Numbers)

Plain Washer

[Features]·It has a higher tightening effect than the internal tooth lock washer. A general flat washer to prevent male threads heads or nuts from biting into the base material.

Part Number

Configured Part Number is shown.

B7260006

Specification

●SPQ(bag):10
Part Number
B7260006
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

SGD 10.76

151 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelTrivalent Chromate6.51361-Trivalent Chromate-SPCC1514989999288384285-8142118.1

Loading...

  1. 1

Basic Information

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/package

Please check the type/dimensions/specifications of the part B7260006 in the Plain Washer series.

Similar Part Numbers

Part Number
B260005
B260006
B260008
B7260012
B7260016
B7260020
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel Quantity
(50 pcs./pkg.)
JAN code Ordering Code Mass
(g/package)

SGD 11.70

590 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating5.51250.8-Bright Chromate Plating-SPCC5904989999070064160-7995261.96

SGD 13.16

440 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating6.51361-Bright Chromate Plating-SPCC4404989999070088160-8002484

SGD 13.27

170 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelBright Chromate Plating8.51881.6-Bright Chromate Plating-SPCC1704989999070101160-8011374

SGD 10.85

18 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelTrivalent Chromate12.526122.3-Trivalent Chromate-SPCC184989999288414285-8177132.7

SGD 10.91

12 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelTrivalent Chromate1732162.6-Trivalent Chromate-SPCC124989999288421285-8185141.4

SGD 13.27

6 Pieces Per Package

1 Pack(s) 9 Day(s) [Steel] SteelTrivalent Chromate2140203.2-Trivalent Chromate-SPCC64989999288438285-8193137.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)