(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hex Bolt (Fully Threaded)【2-140 Pieces Per Package】 (Part Numbers)

Hex Bolt (Fully Threaded)

[Type B722]
● Trivalent chromate plating for reduced environmental impact

[Type B22]
● Widely used, general-purpose hex bolt

[Type B23]
● Made from corrosion resistant stainless steel (SUS304)

[Type TB93]
● Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
● For general use where strength, heat resistance, and abrasion resistance are required
● For assembling precision equipment in which deformation must not occur

Part Number

Configured Part Number is shown.

B220408

Specification

●SPQ(bag):10
Part Number
B220408
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Thread Type Application Strength Class (Steel) Strength Class (Stainless Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

SGD 11.83

135 Pieces Per Package

1 Pack(s) 9 Day(s) 480.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1354989999061116159-8392201.42

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Sales Unit Box/package

Please check the type/dimensions/specifications of the part B220408 in the Hex Bolt (Fully Threaded) series.

Similar Part Numbers

Part Number
B22-1435
B22-1440
B22-1445
B220410
B220412
B220415
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Thread Type Application Strength Class (Steel) Strength Class (Stainless Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

SGD 12.96

7 Pieces Per Package

1 Pack(s) 9 Day(s) 14352[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-74989999311976477-8707447.37

SGD 12.81

6 Pieces Per Package

1 Pack(s) 9 Day(s) 14402[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-64989999311983477-8715419.7

SGD 13.00

6 Pieces Per Package

1 Pack(s) 9 Day(s) 14452[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-64989999311990477-8723455.94

SGD 11.83

140 Pieces Per Package

1 Pack(s) 9 Day(s) 4100.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1404989999061123159-8406228.9

SGD 11.40

140 Pieces Per Package

1 Pack(s) 9 Day(s) 4120.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1404989999061130159-8414248.92

SGD 11.83

140 Pieces Per Package

1 Pack(s) 9 Day(s) 4150.7[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate PlatingMetric coarseStandard4.8-1404989999061147159-8422282.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)