(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Head Screw (Fully Threaded)【2-400 Pieces Per Package】 (Part Numbers)

Flat Head Screw (Fully Threaded)

[Type B70]
● Trivalent chromate treatment for reduced environmental impact

[Type TB92]
● Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
● For general use where strength, heat resistance and abrasion resistance are required
● For assembling precision equipment in which deformation must not occur

[Type B02/B06]
● Suitable for applications requiring a recessed head bolt

Part Number

Configured Part Number is shown.

B060420

Specification

●SPQ(bag):10
Part Number
B060420
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Strength Class (Stainless Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

SGD 14.56

90 Pieces Per Package

1 Pack(s) 9 Day(s) 420No[Stainless Steel] Stainless Steel0.7Standard-A2-50904989999052879159-2289158.94

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Disc Thread Type Metric coarse
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Screw Type Complete thread

Please check the type/dimensions/specifications of the part B060420 in the Flat Head Screw (Fully Threaded) series.

Similar Part Numbers

Part Number
B020310
B020312
B020315
B060425
B060430
B060435
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Strength Class (Stainless Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

SGD 10.30

360 Pieces Per Package

1 Pack(s) 9 Day(s) 310Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard4.8-3604989999074277159-1355209.52

SGD 10.30

300 Pieces Per Package

1 Pack(s) 9 Day(s) 312Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard4.8-3004989999074284159-1363200.4

SGD 10.30

300 Pieces Per Package

1 Pack(s) 9 Day(s) 315Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard4.8-3004989999074307159-1371240

SGD 14.56

75 Pieces Per Package

1 Pack(s) 9 Day(s) 425No[Stainless Steel] Stainless Steel0.7Standard-A2-50754989999052886159-2297160.5

SGD 14.56

65 Pieces Per Package

1 Pack(s) 9 Day(s) 430No[Stainless Steel] Stainless Steel0.7Standard-A2-50654989999052893159-2301163.54

SGD 14.56

55 Pieces Per Package

1 Pack(s) 9 Day(s) 435No[Stainless Steel] Stainless Steel0.7Standard-A2-50554989999052909159-2319159.01

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)