(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pan Head Screw (Fully Threaded)【2-400 Pieces Per Package】 (Part Numbers)

Pan Head Screw (Fully Threaded)

A pan head machine screw suitable for work that needs to submerge the head. Quantity: 2 to 150 pcs. per pack.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

B050610

Specification

●SPQ(bag):10
Part Number
B050610
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

SGD 14.56

40 Pieces Per Package

1 Pack(s) 9 Day(s) 610No[Stainless Steel] Stainless Steel1Standard4.8404989999052022159-1126157.04

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Screw Type Complete thread

Please check the type/dimensions/specifications of the part B050610 in the Pan Head Screw (Fully Threaded) series.

Similar Part Numbers

Part Number
B010306
B010308
B010310
B050612
B050615
B050620
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Application Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

SGD 10.30

400 Pieces Per Package

1 Pack(s) 9 Day(s) 36Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.84004989999050035158-9946200.8

SGD 10.30

360 Pieces Per Package

1 Pack(s) 9 Day(s) 38Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.83604989999050042158-9954211.32

SGD 11.40

360 Pieces Per Package

1 Pack(s) 9 Day(s) 310Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)0.5Standard[4.6] 4.6~4.83604989999050059158-9962241.92

SGD 14.56

40 Pieces Per Package

1 Pack(s) 9 Day(s) 612No[Stainless Steel] Stainless Steel1Standard4.8404989999052039159-1134170.8

SGD 14.56

33 Pieces Per Package

1 Pack(s) 9 Day(s) 615No[Stainless Steel] Stainless Steel1Standard4.8334989999052053159-1142141.9

SGD 14.56

27 Pieces Per Package

1 Pack(s) 9 Day(s) 620No[Stainless Steel] Stainless Steel1Standard4.8274989999052084159-1169152.39

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)