(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Delrin bearing door roller round (flat plate frame)【2 Pieces Per Package】 (Part Numbers)

Delrin bearing door roller round (flat plate frame)

[Features]
● Uses Delrin wheels for quiet operation.

[Applications]
● Indoor wooden fittings. (For round rails)

Part Number

Configured Part Number is shown.

THS2535M

Usage

●Indoor wooden fittings.(for core rail)

Specification

●C(mm):9
●E(mm):14
●F(mm):1.5
●G(mm):6.5
●H(mm):2.5
●Q'ty Per Bag(piece):2
●SPQ(bag):10

Materials

●Frame: Stainless Steel(SUS304)
●Wheel: Polyacetal Resin(626ZZ bearing included)
Part Number
THS2535M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Dameter of a car
(mm)
A
(mm)
P
(mm)
D
(mm)
Load capacity (when using 2)
(kg)
JAN code Ordering Code Mass
(g)

SGD 23.53

2 Pieces Per Package

1 Pack(s) 8 Day(s) 357635766621354989999286120285-265976

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Type Adjustment Door Roller
Wheel Shape Groove R Roller Model Wheel Material Resin C(mm) 9
E(mm) 14 F(mm) 1.5 G(mm) 6.5
H(mm) 2.5 Ordering Unit(Bag) 1 Qty.(piece) 2

Please check the type/dimensions/specifications of the part THS2535M in the Delrin bearing door roller round (flat plate frame) series.

Similar Part Numbers

Part Number
THS2530M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Dameter of a car
(mm)
A
(mm)
P
(mm)
D
(mm)
Load capacity (when using 2)
(kg)
JAN code Ordering Code Mass
(g)

SGD 19.32

2 Pieces Per Package

1 Pack(s) 8 Day(s) 306830685718304989999286113285-264162

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)