(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number
Configured Part Number is shown.
TKKBT-M6X25
Part Number |
---|
TKKBT-M6X25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 8.90 | 1 Piece(s) | 4 Day(s) or more | M6 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 24 | 1 | 15 | - | 25 | 4989999283839 | 470-0660 | 28 |
Loading...
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Set Screw Flat Machining | No |
---|---|---|---|---|---|
Side Machined | Knurling | Additional Function | No | Heat Resistant Temperature(℃) | 10 |
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TKKBT-M6X25 in the Knurled Knob, Stepped series.
Part Number |
---|
TKKBT-M10X30S |
TKKBT-M4X10 |
TKKBT-M4X10S |
TKKBT-M6X25S |
TKKBT-M6X30 |
TKKBT-M6X30S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 20.58 | 1 Piece(s) | 4 Day(s) or more | M10 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 36 | 1.5 | 23 | - | 30 | 4989999287653 | 470-0864 | 119 | ||
SGD 6.90 | 1 Piece(s) | 4 Day(s) or more | M4 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 16 | 0.7 | 9.5 | - | 10 | 4989999283761 | 470-0597 | 10 | ||
SGD 9.86 | 1 Piece(s) | 4 Day(s) or more | M4 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 16 | 0.7 | 9.5 | - | 10 | 4989999283907 | 470-0732 | 10 | ||
SGD 13.24 | 1 Piece(s) | 4 Day(s) or more | M6 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 24 | 1 | 15 | - | 25 | 4989999283976 | 470-0805 | 28 | ||
SGD 8.91 | 1 Piece(s) | 4 Day(s) or more | M6 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 24 | 1 | 15 | - | 30 | 4989999283846 | 470-0678 | 30 | ||
SGD 13.25 | 1 Piece(s) | 4 Day(s) or more | M6 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 24 | 1 | 15 | - | 30 | 4989999283983 | 470-0813 | 30 |
How can we improve?
How can we improve?