(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Antistatic Urethane, Freely Rotating (Part Numbers)

Antistatic Urethane, Freely Rotating

[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

Part Number

Configured Part Number is shown.

TYUEJB-130A

Part Number
TYUEJB-130A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 96.26

1 Piece(s) 8 Day(s) 177220.01~320.00With Double Stopper (Rotation + Turning)25075(82)75(82)105105130352554989999252385450-98622330

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Urethane
Wheel Characteristics Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Dust Resistant/Includes Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYUEJB-130A in the Antistatic Urethane, Freely Rotating series.

Similar Part Numbers

Part Number
TYUEJ100
TYUEJ130
TYUEJ150
TYUEJB-100A
TYUEJB-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 55.64

1 Piece(s) 8 Day(s) 144140.01~220.00No18067(74)67(74)959510032183.64989999531091278-16201180

SGD 86.28

1 Piece(s) 8 Day(s) 177220.01~320.00No25075(82)75(82)105105130352554989999531107278-16382040

SGD 96.57

1 Piece(s) 8 Day(s) 198220.01~320.00No30087(94)87(94)120120150383064989999531114278-16462410

SGD 63.55

1 Piece(s) 8 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)18067(74)67(74)959510032183.64989999252378450-98541320

SGD 107.16

1 Piece(s) 8 Day(s) 198220.01~320.00With Double Stopper (Rotation + Turning)30087(94)87(94)120120150383064989999252392450-98712710

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)