(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Conductive Rubber Caster, Fixed (Part Numbers)

Conductive Rubber Caster, Fixed

[Features]
· By using a conductive rubber wheel, static electricity is easily discharged, preventing the absorption of dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

Part Number

Configured Part Number is shown.

TYEK100

Features

●Discharge of static electric is easy due to usage of electro conductive rubber wheel, also excellent in dust absorption prevention effect.

Specification

●P(mm):11
●Plate Type
●Surface Resistivity: 10 2 Ω(measured value, not guaranteed value)
●With Commercial Bearing
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Conductive Rubber
Part Number
TYEK100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 32.04

1 Piece(s) 8 Day(s) 14480.01~140.00100804511580100321024989999531060278-1484840

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics Antistatic Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications Prevents adhesion of dust/Includes commercial bearings Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYEK100 in the Conductive Rubber Caster, Fixed series.

Similar Part Numbers

Part Number
TYEK130
TYEK150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 45.46

1 Piece(s) 8 Day(s) 177140.01~220.00180100561379313040183.64989999531077278-14921500

SGD 49.88

1 Piece(s) 8 Day(s) 198140.01~220.002001005613793150402044989999531084278-15061710

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)