(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press-Formed Reduced Noise Caster, Freely Rotating (Part Numbers)

Press-Formed Reduced Noise Caster, Freely Rotating

[Features]
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Part Number

Configured Part Number is shown.

TXUJB125

Features

●There is no unpleasant sound such as traveling sound that is specific to casters.(noise-free type)
●Resistance during push start is reduced, turning/rotating is very easy.
●The wheel is an original star shape pattern.

Specification

●P(mm):11
●Plate Type
●Rotating Part, Rotating Part: Using Radial Ball Bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Nylon Wheel, Urethane
Part Number
TXUJB125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 58.44

1 Piece(s) 8 Day(s) 168With Rotation Stopper13075(90)75(90)110110125401334989999216103255-96091830

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: With radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXUJB125 in the Press-Formed Reduced Noise Caster, Freely Rotating series.

Similar Part Numbers

Part Number
TXUJ100
TXUJ125
TXUJ150
TXUJB100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 36.40

1 Piece(s) 8 Day(s) 132No10067(74)67(74)9595100331024989999216066255-95361080

SGD 51.11

1 Piece(s) 8 Day(s) 168No13075(90)75(90)110110125401334989999216073255-95441630

SGD 56.63

1 Piece(s) 8 Day(s) 190No14075(90)75(90)110110150401434989999216080255-95521800

SGD 48.83

1 Piece(s) 8 Day(s) 132With Rotation Stopper10067(74)67(74)9595100331024989999216097255-95951170

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)