(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Tension Press-Formed Urethane Caster with Freely Rotating Fittings (Part Numbers)

High-Tension Press-Formed Urethane Caster with Freely Rotating Fittings

[Features]
· Durability of the swivel part, which is often subject to wear, has been increased by 4 times through use of a highly tensile material. (Compared to our conventional products)
· Quietness is improved by employing a radial bearing.
· A light weight is achieved by using a highly tensile material.

Part Number

Configured Part Number is shown.

HTTUJB100

Features

●The durability of rotating part that will worn-out is more than 4 times due to usage of high tensile steel.(compared with our existing items)
●Silentness was improved due to adoption of radial bearings.
●We used a high-tensile steel material with lightweight balance.

Specification

●P(mm):11
●Plate Type
●With radial ball bearing

Materials

●Metal Fitting: High-Tensile Steel (steel)
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: High-Tensile Steel(steel) Wheel, Urethane
Part Number
HTTUJB100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 52.04

1 Piece(s) 8 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)17167(74)67(74)9595100321744989999119954392-58031020

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Wheel Material Urethane
Wheel Characteristics No Fitting Material High Tensile Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Swiveling Part: 4X durability - Rotating Part: Includes radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part HTTUJB100 in the High-Tension Press-Formed Urethane Caster with Freely Rotating Fittings series.

Similar Part Numbers

Part Number
HTTUJ100
HTTUJ130
HTTUJ150
HTTUJB130
HTTUJB150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

SGD 43.60

1 Piece(s) 8 Day(s) 144140.01~220.00No17167(74)67(74)9595100321744989999119923392-5773930

SGD 54.11

1 Piece(s) 4 Day(s) or more 177220.01~320.00No25075(90)75(90)110110130382554989999119930392-57811400

SGD 62.45

1 Piece(s) 4 Day(s) or more 198220.01~320.00No30075(90)75(90)120120150403064989999119947392-57901610

SGD 68.69

1 Piece(s) 4 Day(s) or more 177220.01~320.00With Double Stopper (Rotation + Turning)25075(90)75(90)110110130382554989999119961392-58111570

SGD 80.42

1 Piece(s) 4 Day(s) or more 198220.01~320.00With Double Stopper (Rotation + Turning)30075(90)75(90)120120150403064989999119978392-58201780

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)