(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjuster Bolts (1200 - 4500 kg type) (Part Numbers)

Adjuster Bolts (1200 - 4500 kg type)

· The pedestal part is made by cold forging, which provides it with strength and enables it to withstand heavy loads.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.

Part Number

Configured Part Number is shown.

NC20X180

Features

●The pedestal is cold-pressed, has the strength and withstands high loads.

Usage

●Machine tool, vending machine, conveyor, working table, computer stand, control panel, physicochemical machinery.

Specification

●Pedestal Diameter(mm):60
Part Number
NC20X180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

SGD 20.67

1 Piece(s) 8 Day(s) [Steel] Carbon Steel for General structure-Steel-39.2209201802.54989999315431231-3936738

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Properties Standard Swivel Mechanism No Pedestal Diameter(mm) 60
Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part NC20X180 in the Adjuster Bolts (1200 - 4500 kg type) series.

Similar Part Numbers

Part Number
NC16X100
NC16X130
NC16X150
SUS-NC12X100
SUS-NC12X120
SUSNC12X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

SGD 11.12

1 Piece(s) 8 Day(s) [Steel] Carbon Steel for General structure-Steel-24.51261610024989999315363231-3880427

SGD 13.90

1 Piece(s) 8 Day(s) [Steel] Carbon Steel for General structure-Steel-24.51561613024989999315370231-3898474

SGD 15.01

1 Piece(s) 8 Day(s) [Steel] Carbon Steel for General structure-Steel-24.51761615024989999315387231-4401490

SGD 33.32

1 Piece(s) 8 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No13.72124121001.754989999430622495-9710344

SGD 34.55

1 Piece(s) 8 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No13.72144121201.754989999430639495-9728350

SGD 35.38

1 Piece(s) 8 Day(s) [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No13.72174121501.754989999315448231-4428350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)