(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Vibration-Proof Rubber, One-Side Washer (Part Numbers)

Round Vibration-Proof Rubber, One-Side Washer

[Features]
● Thanks to high spring constant, the user can use for heavy load though small in size.
● Covers broad applications including inclined mounting and such.
● With hex nut/spring washer.

[Application]
● General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.

Part Number

Configured Part Number is shown.

TA714

Features

●Because of high mechanical spring constant, it can be used for small size and large load.
●Hexagon nut and spring washer are attached.

Usage

●Pumps, various machine tools, centrifugal separators, crushers, motors, and other standard industrial machinery.

Specification

●Rubber Hardness: 60°

Materials

●Rubber: Natural Rubber(NR)
●Metal Fitting: Rolling Steel Material for Standard Structures
Part Number
TA714
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Load Capacity
(N)
Connecting Screw M Rubber Height
(mm)
Spring Constant
(N/mm)
External Size
(mm)
Mounting shaft length
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)

SGD 49.20

1 Piece(s) 8 Day(s) 5198[M16] M16X2.00605209045181344989999359503233-7878990

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type One End Male Thread Antivibration Rubber Type Round shape Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TA714 in the Round Vibration-Proof Rubber, One-Side Washer series.

Similar Part Numbers

Part Number
TA704
TA705
TA706
TA707
TA708
TA715
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Load Capacity
(N)
Connecting Screw M Rubber Height
(mm)
Spring Constant
(N/mm)
External Size
(mm)
Mounting shaft length
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)

SGD 13.40

1 Piece(s) 8 Day(s) 490[M8] M8X1.252017529239484989999359404233-777160

SGD 14.10

1 Piece(s) 8 Day(s) 390[M8] M8X1.253083.529239484989999359411233-778965

SGD 15.40

1 Piece(s) 8 Day(s) 930[M8] M8X1.252034538289604989999359428233-779790

SGD 16.10

1 Piece(s) 8 Day(s) 835[M8] M8X1.252522538289604989999359435233-780195

SGD 17.00

1 Piece(s) 8 Day(s) 735[M8] M8X1.253015038289604989999359442233-7819100

SGD 69.10

1 Piece(s) 4 Day(s) or more 4448[M16] M16X2.00803209045181344989999359510233-78861120

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)