(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compression Coil Spring (Stainless Steel)【10-20 Pieces Per Package】 (Part Numbers)

Compression Coil Spring (Stainless Steel)

[Features]
- A spring made of a spirally-coiled wire with a gap between turns. For applications in the direction of compression.
- JIS B 2707 Class 2 tolerances for dimensions and spring properties.
[Use]
- For applications in the direction of compression.

Part Number

Configured Part Number is shown.

TCS650070160

Features

●A mechanical spring, which is a wire rod wound in a spiral shape with an interval, and used in a direction to compress it.
●Class 2 of JIS B2707 is applied for allowable difference of dimension and mechanical spring characteristics.

Specification

●Terminal Shape: Close End
●Winding Direction: Any

Materials

●Stainless Steel(SUS304-WPB)
Part Number
TCS650070160
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipFree height L
(mm)
O.D. D
(Ø)
Height L1 When Loaded
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load
(N)
Wire Dia. d
(Ø)
Number of Coils Coil Center Diameter
(Ø)
Solid Height
(mm)
Qty.
(piece)
JAN code Ordering Code Mass
(g)

SGD 7.22

20 Pieces Per Package

1 Pack(s) 7 Day(s) 166.59.091.4128.51~16.009.760.79.55.87.4204989999258936257-957019

Loading...

  1. 1

Basic Information

Material SUS304-WPB End Surface Status Grounded Ordering Unit(Package) 1

Please check the type/dimensions/specifications of the part TCS650070160 in the Compression Coil Spring (Stainless Steel) series.

Similar Part Numbers

Part Number
TCS220020059
TCS250020080
TCS270020054
TCS650070320
TCS700060140
TCS750055330
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipFree height L
(mm)
O.D. D
(Ø)
Height L1 When Loaded
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load
(N)
Wire Dia. d
(Ø)
Number of Coils Coil Center Diameter
(Ø)
Solid Height
(mm)
Qty.
(piece)
JAN code Ordering Code Mass
(g)

SGD 7.22

20 Pieces Per Package

1 Pack(s) 7 Day(s) 5.92.22.940.324~1.500.920.27.521.7204989999258028257-86549

SGD 18.04

20 Pieces Per Package

1 Pack(s) 8 Day(s) 82.53.280.177~1.500.830.28.52.31.9204989999258066257-86979

SGD 7.22

20 Pieces Per Package

1 Pack(s) 7 Day(s) 5.42.72.390.265~1.500.760.25.52.51.3204989999258103257-87359

SGD 18.04

20 Pieces Per Package

1 Pack(s) 8 Day(s) 326.516.510.7068.51~16.0010.930.7175.812.6204989999258943257-958827

SGD 7.22

20 Pieces Per Package

1 Pack(s) 7 Day(s) 1476.40.9414.51~8.507.160.66.56.44.5204989999258967257-960013

SGD 18.04

20 Pieces Per Package

1 Pack(s) 8 Day(s) 337.512.380.2354.51~8.504.850.55126.957.2204989999259018257-965119

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)