(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A compact, high stiffness, and high precision actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, since the housing A/B doubles as a support unit, and the inner block doubles as a table,
it has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high precision feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
[Effect of adopting ball retainer]
·Due to the improved grease holding capacity, long-term maintenance-free operation has been achieved. (Lubricator QZ is attached to the ball screw section)
・ Excellent sliding performance can be obtained due to elimination of mutual friction between balls and reduced torque fluctuation.
・ In addition, the basic dynamic load rating of the LM guide and ball thread section is larger than before, so it has a long lifespan.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-00 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-00[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-01 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-01[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-02 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-02[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-06 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-06[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-07 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-07[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0B |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0E |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0H |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0J |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0L |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0M |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-0M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1B |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1E |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1H |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1J |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1L |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1M |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-1M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-10 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-10[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-11 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-11[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-12 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-12[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-16 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-16[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-17 |
SKR2602A-[0060,0110,0160,0210]-[0,R1,R2,R3]-17[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-00 |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-00[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-01 |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-01[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-02 |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-02[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-06 |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-06[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-07 |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-07[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-0B |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-0B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-0E |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-0E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-0H |
SKR2602A-[0060,0110,0160,0210]-[H,P][0,R1,R2,R3]-0H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Accuracy | Cover | Motor Type | Stroke (mm) | Cover Type | With/without Motor | Sensor | Sensor Type (Manufacturer) | Sensor Type | Housing A/intermediate flange symbol (refer to pages 029 and 032) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | Standard Grade | Presence | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | Housing A/intermediate flange symbol: NA | ||
- | 1 Piece(s) | 21 Day(s) or more | High Grade / Precision Grade | No | No (Built-in by the customer) | 60 ~ 210 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Available | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) |
Loading...
Nominal (Height) | 26 | Ball screw leading(mm) | 2 | Slider type | Long 1 pc. |
---|---|---|---|---|---|
Main Body, Peripheral Components | Caster | Grease | Standard | Ball Screw Shaft Dia.(Ø) | 8 |
With or w/o Lubricant Unit | No | Amplifier Voltage | No | With or w/o Retainer | Presence |
Allowable Static Moment MA(N•m) | 117 | Allowable Static Moment MB(N•m) | 117 | Allowable Static Moment MC(N•m) | 265 |
How can we improve?
How can we improve?