(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Corner-specific End Connector M4 Series

Corner-specific End Connector M4 Series

Factory automation equipment structure with specifications of single bracket and optional fastening parts. Tightening bolts CS-04-10 (1 pc.) and ECCS-04-16 (1 pc.) are included as accessory parts. [Applications]For connecting when there is an interfering object inside.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AEC-2020-4
AEC-2020-4-BNH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications

SGD 10.83

1 Piece(s) 4 Day(s) or more 10Bracket only

SGD 11.01

1 Piece(s) 7 Day(s) or more 10Fasteners Set

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M4 Series Material A6063S-T5(205) Surface Treatment Alumite Treatment, Clear Coating
Color Silver Length(mm) 20 Width(mm) 20
Thickness(mm) 10 Attached Component CS-04-10 (one), ECCS-04-16 (one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)