(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bracket Frame M4 Series AFF-2037

Bracket Frame M4 Series AFF-2037

The bracket frame is a material for a standard bracket whose outline is designed with standard dimensions. Various brackets can be manufactured only by hole processing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFF-2037-[15-3000/1]

Part Number
AFF-2037-[15-3000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)

-

1 Piece(s) 7 Day(s) or more 1015 ~ 3000

Loading...

  1. 1

Basic Information

Series NIC Autotec M4 Series Material A6063S-T5 (205) Surface Treatment Alumite Treatment (Average of More Than 5μm)
Surface Treatment (Painting) Clear Electrodeposition Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)