(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Conveyor Sprocket for F Rollers (Part Numbers)

Part Number

Configured Part Number is shown.

K3100F12

 
Part Number
K3100F12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChain No. Number of Teeth (Range Selectable) Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Pitch Circular Diameter
(mm)
The Number of Teeth Tooth Width
(mm)
Tooth Shape Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

SGD 135.21

1 Piece(s) 6 Day(s) or more K3100F12~15~20401386.4129S12065

Loading...

  1. 1

Basic Information

Roller Shape F Roller

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)