(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepping motor single unit 42 mm 1.8° / step unipolar connector type (Part Numbers)

Stepping motor single unit 42 mm 1.8° / step unipolar connector type

[Features]
·high torque stepping motor
·A product that achieves an ultra-compact motor size of □42 mm

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

103H5210-0440

 
Part Number
103H5210-0440
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 70.54

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Details Motor Unit Square Flange Size A(mm) 42 Power Supply Two-phase
Voltage Specifications DC Specifications Control Method Open loop Step Angle(°) 1.8
Holding Torque(N·m) 0.37 Reducer No Drive Method Unipolar
Holding torque (classification)(N·m) ~0.4 Shaft axis Single Shafts Rated Current(A/phase) 1.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)