(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D Bracket Cross L (SFJ-048)

D Bracket Cross L SFJ-048

SF common parts.
Can be used to mount 2 frames at right angles to each other.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFJ-048

 
Part Number
SFJ-048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTap Specifications Accessory (Bolt and Nut) Materials

SGD 2.48

1 Piece(s) 4 Day(s) or more With TapSingle Item-

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 40 / 45
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Body Material ADC-12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)