(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

153P, Pivot Hinge (Protruding Support with Vertical Frame) (153P-1)

153P, Pivot Hinge (Protruding Support with Vertical Frame) 153P-1

Hinge for wooden doors.
[Features]
·Main Body: malleable cast iron, axis core: Hardened steel.
·Cover: Stainless steel SUS304, finish / color: Baked coating + brushed.
·Specifications: With thrust bearing.
·Door dimensions: 1,000 × 2,000 mm.
·Door weight: 60 kg (maximum).
·Mounting screw: Countersunk wood screw 4.5 × 25 mm.
·Since it is a cast product with left-handed and right-handed, it is necessary to adjust the dimensions on site.
[Applications]
·Ideal for wooden doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

153P-1

 
Part Number
153P-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReversed

SGD 107.86

1 Piece(s) 9 Day(s) or more For Right Side

Loading...

  1. 1

Basic Information

Length L(mm) 150 Width W(mm) 18 Body Material Malleable Cast Iron
Main Body Type Pivot Shape Operating Environment Standard Mounting Method Screw
Additional Function No Mounting Screw Hole Type Countersinks Applied Load(N) 588
Main Body Surface Treatment Baked Paint +Hairline

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)