(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LGS screw flexi-head【1,000 Pieces Per Package】 (K-25F)

LGS screw flexi-head K-25F

Steel cross-recessed light gauge steel screw. It is sold in boxes and packs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-25F

 
Part Number
K-25F
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Surface Treatment Surface Treatment (Details)

SGD 35.30

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) 25Bright Chromate PlatingBright Chromate Plating

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 3.5 Material Steel
Mounting Hole Shape Phillips Sales Unit Box/package Head type Countersunk Head
Qty.(piece) 1000

Please check the type/dimensions/specifications of the part K-25F in the LGS screw flexi-head series.

Similar Part Numbers

Part Number
K-22F
K-22FC
K-25FC
K-32F
K-32FC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Surface Treatment Surface Treatment (Details)

SGD 33.90

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) 22Bright Chromate PlatingBright Chromate Plating

SGD 38.00

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 22Painting / CoatingHead Paint (White)

SGD 40.00

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 25Painting / CoatingHead Paint (White)

SGD 35.30

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 32Bright Chromate PlatingBright Chromate Plating

SGD 52.90

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) 32Painting / CoatingHead Paint (White)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)