(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Concrete Screw【40-100 Pieces Per Package】

Stainless Steel Concrete Screw

Water-resistant stainless steel cross-recessed and countersunk head screw. It is sold in boxes and packs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SCN-425
SCS-438
SCS-545
SCS-560
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Head type Qty.
(piece)

SGD 27.40

100 Pieces Per Package

1 Pack(s) 11 Day(s) 25Pan Head100

SGD 25.50

90 Pieces Per Package

1 Pack(s) 14 Day(s) 38Countersunk Head90

SGD 25.50

50 Pieces Per Package

1 Pack(s) 14 Day(s) 45Countersunk Head50

SGD 25.50

40 Pieces Per Package

1 Pack(s) 14 Day(s) 60Countersunk Head40

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 4 Material SUS410
Mounting Hole Shape Phillips Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)