(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drilling Screw Hex (Part Numbers)

Drilling Screw Hex

[Features]·It is used for joining thin steel plates or steel plates and steel frames. Material: "Steel" steel, surface treatment: "Bright chromate plating" bright chromate plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

88000808

Part Number
88000808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

SGD 39.39

1 Piece(s) 6 Day(s) or more 25[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×256.06.0

Loading...

  1. 1

Basic Information

Type Screws for steel plates

Please check the type/dimensions/specifications of the part 88000808 in the Drilling Screw Hex series.

Similar Part Numbers

Part Number
88000802
88000803
88000805
88000809
88000810
88000811
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

SGD 34.31

1 Piece(s) 6 Day(s) or more 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×355.05.0

SGD 35.68

1 Piece(s) 6 Day(s) or more 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×405.05.0

SGD 33.54

1 Piece(s) 6 Day(s) or more 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×455.05.0

SGD 38.04

1 Piece(s) 6 Day(s) or more 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×356.06.0

SGD 36.36

1 Piece(s) 6 Day(s) or more 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×406.06.0

SGD 35.39

1 Piece(s) 6 Day(s) or more 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×456.06.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)