(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SP Floor Nails

SP Floor Nails

Click this image to zoom it.

Move the mouse over the image to zoom

  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails
  • SP Floor Nails

[Features]A cup-shaped special steel floor nail. [Applications]Suitable for fixing floor materials.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

46809

 
Part Number
46809
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.72

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Nails Length 38 Material Iron
Surface Treatment Chromate Plating Nail Head Diameter(mm) 14 Standard dimensions(mm) 14×38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)