(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Conditioner Steel Ruspert【20 Pieces Per Package】

Power Conditioner Steel Ruspert

Click this image to zoom it.

Move the mouse over the image to zoom

  • Power Conditioner Steel Ruspert
  • Power Conditioner Steel Ruspert
  • Power Conditioner Steel Ruspert
  • Power Conditioner Steel Ruspert

Construction can be carried out without a plug, with only a pilot hole required. Uses “threadless cylinder machining” focused on driving power, which reduces slippage at the start of entry and prevents the screw from coming out.
Use for fastening switch boxes, saddles, electric facilities material, piping resources, wood, and construction material to concrete, blocks, mortar, or bricks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

48314

 
Part Number
48314
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 13.49

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other concrete screws Length 90 Material Iron
Surface Treatment Chromate Plating Surface Treatment (Details) R Silver (Ruspert Silver) Mounting Hole Shape Phillips
Nail Head Diameter(mm) 6 Standard dimensions(mm) 6×90 Tip Machining No screw cone
Head Shape Flat head

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)