(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Servo Motor HG-RR Series

Servo Motor HG-RR Series

Medium capacity, ultra-low inertia type, ideal for high frequency operation.
[Features]
・ High resolution absolute position encoder (4,194,304 pulses/rev (22 bit)) is standard equipment. It achieves higher accuracy positioning.
・ IP65 is adopted as standard. No problem with water and dust
・ Torque ripple is greatly reduced by optimizing the combination of motor poles and slots.
・ It operates smoothly even at low speed operation, which is easily affected by torque ripple, and improves stability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HG-RR103
HG-RR153
HG-RR153B
HG-RR203
HG-RR203B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Output
(W)
Electromagnetic Brakes

-

1 Piece(s) Quote 1000No

SGD 2,132.50

1 Piece(s) Quote 1500No

-

1 Piece(s) Quote 1500Presence

SGD 2,998.80

1 Piece(s) Quote 2000No

SGD 3,400.00

1 Piece(s) Quote 2000Presence

Loading...

  1. 1

Basic Information

Type Motor Unit Square Flange Size A(mm) 100 Voltage Specifications 200V Class
Power Supply Single-phase Reducer No Shaft end shape Standard (straight)
Rated Rotation Speed(r/min) 3000 Motor series Ultra-low inertia/medium capacity Oil Seals NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)