(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air swing clamp (for air sensor type screw pipe) AMWSW-W-AC

Air swing clamp (for air sensor type screw pipe) AMWSW-W-AC

Slim design doesn't require much space. Easy to install on plate.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AMWSW16R-W-AC
AMWSW20R-W-AC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCylinder internal diameter (The clamp force cannot be calculated from the cylinder internal diameter)
(Ø)
Stroke S
(mm)
Clamping Force
(kN)

SGD 732.41

1 Piece(s) 9 Day(s) 10301.20.35

SGD 695.61

1 Piece(s) 9 Day(s) or more 10401.60.55

Loading...

  1. 1

Basic Information

Operation Method Swing Support Type Head side flange Rotation Angle θ 180°
Max. Pressure(MPa) 0.7 Rod Tip Shape Male thread Additional Functions No
Rotating Direction Right

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)