(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air swing clamp (for air sensor type gasket pipe) AMWSW-W-AG

Air swing clamp (for air sensor type gasket pipe) AMWSW-W-AG

Slim design doesn't require much space. Easy to install on plate.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AMWSW20R-W-AG

 
Part Number
AMWSW20R-W-AG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 630.38

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Operation Method Swing Cylinder internal diameter (The clamp force cannot be calculated from the cylinder internal diameter)(Ø) 40 Stroke S(mm) 1.6
Support Type Head side flange Rotation Angle θ 180° Max. Pressure(MPa) 0.7
Rod Tip Shape Male thread Additional Functions No Clamping Force(kN) 0.55
Rotating Direction Right

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)