(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air swing clamp (double rod type) AMWSW-W-D

Part Number

Configured Part Number is shown.

 
Part Number
AMWSW16L-W-D
AMWSW16R-W-D
AMWSW20L-W-D
AMWSW20R-W-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCylinder internal diameter (The clamp force cannot be calculated from the cylinder internal diameter)
(Ø)
Stroke S
(mm)
Clamping Force
(kN)
Rotating Direction

SGD 576.31

1 Piece(s) 9 Day(s) 10301.20.35Left

SGD 576.31

1 Piece(s) 9 Day(s) 10301.20.35Right

SGD 660.37

1 Piece(s) 9 Day(s) 10401.60.55Left

SGD 660.37

1 Piece(s) 9 Day(s) 10401.60.55Right

Loading...

  1. 1

Basic Information

Operation Method Swing Support Type Head side flange Rotation Angle θ 180°
Max. Pressure(MPa) 0.7 Rod Tip Shape Male thread Additional Functions No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)