(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chromate W drawing screw square box【100-325 Pieces Per Package】

Chromate W drawing screw   square box

[Features]
· Irregular screw pulls strongly, connecting materials firmly.
· Reduced spinning in place.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSSQCSTWH-STC-D4.2-50
CSSQCSTWH-STC-D4.5-100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length

SGD 28.56

325 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.250

SGD 29.30

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.5100

Loading...

  1. 1

Basic Information

Type Course Thread Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)