(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless steel SUS305J1 wood crack prevention screw value pack

Stainless steel SUS305J1 wood crack prevention screw value pack

[Features]
· The edge is specially designed to smoothly penetrate materials.
· Special tip shape reduces wood splintering.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPCSTKBP-305-D3.8-25
CSPCSTKBP-305-D3.8-30
CSPCSTKBP-305-D3.8-40
CSPCSTKBP-305-D3.8-50
CSPCSTKBP-305-D3.8-55
CSPCSTKBP-305-D4.2-65
CSPCSTKBP-305-D4.2-75
CSPCSTKBP-305-D4.5-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length

SGD 38.03

1 Piece(s) 4 Day(s) or more 3.825

SGD 38.03

1 Piece(s) 4 Day(s) or more 3.830

SGD 38.03

1 Piece(s) 4 Day(s) or more 3.840

SGD 38.03

1 Piece(s) 4 Day(s) or more 3.850

SGD 38.03

1 Piece(s) 10 Day(s) or more 3.845

SGD 38.03

1 Piece(s) 4 Day(s) or more 4.265

SGD 38.03

1 Piece(s) 4 Day(s) or more 4.275

SGD 38.03

1 Piece(s) 10 Day(s) or more 4.590

Loading...

  1. 1

Basic Information

Type Related Components Material SUS305J1 Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)