(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chromate interior screw carry case【30-310 Pieces Per Package】

Chromate interior screw carry case

[Features]Versatile screws with high and low thread lengths from 32 to 120 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPCSSNB-STC-D3.8-32
CSPCSSNB-STC-D3.8-38
CSPCSSNB-STC-D4.2-42
CSPCSSNB-STC-D4.2-45
CSPCSSNB-STC-D4.5-75
CSPCSSNB-STC-D4.5-90
CSPCSSNB-STC-D4.5-100
CSPCSSNB-STC-D4.8-120
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length

SGD 15.89

310 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3.832

SGD 14.65

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3.838

SGD 13.18

225 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.242

SGD 15.94

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.245

SGD 15.91

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.575

SGD 15.91

60 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.590

SGD 15.81

45 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.5100

SGD 15.81

30 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.8120

Loading...

  1. 1

Basic Information

Type Related Components Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)