(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bright Chromate Coarse Thread with Bugle Head, Value Pack (OTTRPCSH-STU-M3.8-57)

Bright Chromate Coarse Thread with Bugle Head, Value Pack OTTRPCSH-STU-M3.8-57

[Features]
· The sturdy polypropylene package protects the screws from water leaks resulting from rain.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OTTRPCSH-STU-M3.8-57

 
Part Number
OTTRPCSH-STU-M3.8-57
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Screw Type

SGD 15.79

1 Piece(s) 18 Day(s) or more 57Half Thread

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 3.8 Material Steel
Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)