(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aibo-Kun, Type 21

Aibo-Kun, Type 21

An L-shaped handrail that can be used for many purposes.
[Features]
·Available in 4 colors: ivory white, beige, light green, and pink.
[Applications]
·Ideal for an L-shaped handrail used in toilets, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
453-618
453-620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipReversed

SGD 310.28

1 Piece(s) 11 Day(s) or more Left

SGD 310.28

1 Piece(s) 11 Day(s) or more Right

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Handrail pipe Material SUS304 · Soft PVC Finish Soft PVC Film
Color Ivory White Size 700×600×100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)