(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Grille Water with Strainer / Without Strainer (Part Numbers)

Aluminum Grille Water with Strainer / Without Strainer

Aluminum external air vent.
[Features]
·Made of aluminum, it is light and rust-resistant.
[Applications]
·It is ideal for ventilation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

316-154

 
Part Number
316-154
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 97.58

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape Material Aluminum
Finish Alumite Silver Size H(mm) 250 Size W(mm) 300
Effective Ventilated Area (No Net)(㎤) 363 Specifications No Drainer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)