(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KU Suspension Bracket, Type 45

KU Suspension Bracket, Type 45

SUGITA ACE KU Hanging Bracket 45 Type [Material] SUS304 [Finish] polished [Size] ø19 × 455 [Load Capacity (kgf)] 1,000

PDF

Japanese Only

Part Number

Configured Part Number is shown.

242-162

 
Part Number
242-162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 145.04

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Suspension Ring Material SUS304 Finish Polishing
Size φ19×455 Load Capacity(kgf) 1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)