(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Single-Action Attachment/Release] Thumb Turn Clamper (Part Numbers)

[Single-Action Attachment/Release] Thumb Turn Clamper

Click this image to zoom it.

Move the mouse over the image to zoom

  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • [Single-Action Attachment/Release] Thumb Turn Clamper
  • On Sale Till 31/03/2025

Cam & spring type with lock / unlock state visible at a glance, high visibility with safety mechanism. Knob made of metal is used to reduce chance of damage.

PDF

Part Number

Configured Part Number is shown.

QCTH0834-14S

Part Number
QCTH0834-14S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBody Material Length L
(mm)
Main Body Height H
(mm)
Knob Type Applicable Plate Thickness
(mm)
Knob Material Main Body Surface Treatment Shaft Material Width W
(mm)

SGD 68.72

1 Piece(s) 8 Day(s) 10SC45C1725.5Standard6~14Stainless steel (SCS13)Electroless nickel platedS45C32

Loading...

  1. 1

Basic Information

Type Single-Action Mounted Jig Mounting Type One-touch Shaft Surface Treatment Electroless nickel plated
Pin Material SUS303

Please check the type/dimensions/specifications of the part QCTH0834-14S in the [Single-Action Attachment/Release] Thumb Turn Clamper series.

Similar Part Numbers

Part Number
QCTH0525-10-SUS
QCTH0834-14
QCTH0834-14-SUS
QCTH0834-20
QCTH0834-20-SUS
QCTH0834-20S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBody Material Length L
(mm)
Main Body Height H
(mm)
Knob Type Applicable Plate Thickness
(mm)
Knob Material Main Body Surface Treatment Shaft Material Width W
(mm)

SGD 82.26

1 Piece(s) Same day 10SCS1315.519Standard6~10Stainless steel (SCS13)NoneSUS30320

SGD 54.05

1 Piece(s) 4 Day(s) or more 10SC45C1726Standard6~14Polyamide BlackElectroless nickel platedS45C32

SGD 86.66

1 Piece(s) 8 Day(s) 10SCS131725.5Standard6~14Stainless steel (SCS13)NoneSUS30332

SGD 54.06

1 Piece(s) 4 Day(s) or more 10SC45C2326Standard12~20Polyamide BlackElectroless nickel platedS45C32

SGD 86.66

1 Piece(s) 8 Day(s) 10SCS132325.5Standard12~20Stainless steel (SCS13)NoneSUS30332

SGD 68.88

1 Piece(s) Same day 10SC45C2325.5Standard12~20Stainless steel (SCS13)Electroless nickel platedS45C32

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)