(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vertical Type Toggle Clamp ST-VTC210

Vertical Type Toggle Clamp ST-VTC210

[Application]
· Used as an assembly, inspection, and welding clamp.
[Features]
· Low-cost compared to other products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ST-VTC210U

Tool-Free Clamp (ST-VTC210) Features

Vertical Type Toggle Clamp ST-VTC210: related image

Outline drawing (ST-VTC210)

Part NumberClamping Pressure
(kN)
Weight
(g)
ST-VTC210U2.75590
Vertical Type Toggle Clamp ST-VTC210: related image

Dimensional drawing 1

Vertical Type Toggle Clamp ST-VTC210: related image

Dimensional drawing 2

Main BodyArmGripBolt, NutPad
SPCC zinc platingSPHDPolyvinyl chlorideSUM41Chloroprene rubber (CR)
Part Number
ST-VTC210U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 37.18

1 Piece(s) 8 Day(s) 10

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 2750 Body Material SPCC
Clamp Screw Size M10 Clamp Screw Material SUM41 (Bolt, Nut)+Chloroprene Rubber (Pad) Product Category Main Body
Tightening Force (Range Selectable)(N) 2260~ Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part ST-VTC210U in the Vertical Type Toggle Clamp ST-VTC210 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)