(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dial grill knob (anchor pin type) (DGKA)

Dial grill knob (anchor pin type) (DGKA)

[Features]
· Because it uses a gear transmission structure, it can be mounted with no angle restrictions by just machining an anchor pin hole in the machinery frame.
· Adopts protection grade IP65.
· The indicator used is a PAD engineering plastic dial indicator (anchor pin type).
· For each rotation, the long needle completes one full rotation and the short needle moved forward one position on the scale. (For reverse rotation, the short needle moves backward on the scale.)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DGKA60L-1/10
DGKA60R-1/20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe number of Scale Rotation Direction

SGD 162.96

1 Piece(s) 9 Day(s) or more 10Counterclockwise

SGD 253.21

1 Piece(s) 9 Day(s) or more 20Clockwise

Loading...

  1. 1

Basic Information

Type_2 Dial indicator Dial Indicator Type_2 Knob Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)