(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepped Bowl (1)

Stepped Bowl (1)

AL alloy bowl with precision shaved parts optimal for aligning and supplying small parts. AL cast products are general use (universal form)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K-B10LC1201
K-B10LC1501
K-B10RC1201
K-B10RC1501
K-B14LC1801
K-B14RC1801
K-B16LC2301
K-B16RC2301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(φ mm)
B
(φ mm)
Supply Direction Number of Coils Material Standard storage capacity
(ℓ)

SGD 982.16

1 Piece(s) 17 Day(s) or more 12030Counterclockwise3AL alloy0.07

SGD 1,013.61

1 Piece(s) 21 Day(s) or more 15034Counterclockwise3AL alloy0.09

SGD 982.16

1 Piece(s) 21 Day(s) or more 12030Clockwise3AL alloy0.07

SGD 1,013.61

1 Piece(s) 17 Day(s) or more 15034Clockwise3AL alloy0.09

SGD 1,642.38

1 Piece(s) 17 Day(s) or more 18832Counterclockwise1.5AL alloy0.15

SGD 1,642.38

1 Piece(s) 17 Day(s) or more 18832Clockwise1.5AL alloy0.15

SGD 730.65

1 Piece(s) 21 Day(s) or more 23080Counterclockwise3AL cast0.3

SGD 730.65

1 Piece(s) 21 Day(s) or more 23080Clockwise3AL cast0.3

Loading...

  1. 1

Basic Information

Bowl format Stepped Track 1-lane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)