(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] (Part Numbers)

Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW]

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SHDW-88-20K7X25K10

 
Part Number
SHDW-88-20K7X25K10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 257.40

1 Piece(s) 13 Day(s) or more 1020258899.2100~Less than 500High torsional rigidity / High Torque / Backlash 0 / Heat Resistant120 ~ 18015500 ~ 6500-0.3 ~ 0.64.3X10-4Both sides keywayK773K10103.3

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum / Aluminum Allowable Lateral Misalignment(mm) 0.2 / 0.3
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40 Disc Material Stainless Steel
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SHDW-88-20K7X25K10 in the Disc-Shaped Coupling - Clamping Type (Double Disc) - [SHDW] series.

Similar Part Numbers

Part Number
SHDW-56-10K3X11
SHDW-56-10K3X11K4
SHDW-56-10K3X12
SHDW-88-20K7X25K7
SHDW-88-20K7X25K8
SHDW-88-20K7X25K9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 120.93

1 Piece(s) 13 Day(s) or more 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

SGD 123.19

1 Piece(s) 13 Day(s) or more 1010115660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5Both sides keywayK331.4K441.8

SGD 120.93

1 Piece(s) 13 Day(s) or more 1010125660.520.01~50.00High Torque / High torsional rigidity / Backlash 0 / Heat Resistant30 ~ 3517700 ~ 8200-0.3 / ±0.64.6X10-5One Side Key WayK331.4---

SGD 256.27

1 Piece(s) 13 Day(s) or more 1020258899.2100~Less than 500High Torque / High torsional rigidity / Backlash 0 / Heat Resistant120 ~ 18015500 ~ 6500-0.3 ~ 0.64.3X10-4Both sides keywayK773K773

SGD 256.27

1 Piece(s) 13 Day(s) or more 1020258899.2100~Less than 500High Torque / High torsional rigidity / Backlash 0 / Heat Resistant120 ~ 18015500 ~ 6500-0.3 ~ 0.64.3X10-4Both sides keywayK773K883.3

SGD 256.27

1 Piece(s) 13 Day(s) or more 1020208899.2100~Less than 500High Torque / High torsional rigidity / Backlash 0120 ~ 18015500 ~ 6500Aluminum±0.3 / ±0.64.3X10-4Both sides keywayK773K993.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)