(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc Coupling Clamping Type (Double Disc) SDW (Part Numbers)

Disc Coupling Clamping Type (Double Disc) SDW

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SDW-100C-20K6X20K8
SDW-100C-20K6X22K8
SDW-100C-20K6X24K8
SDW-100C-20K6X25K8
SDW-100C-20K6X28K8
SDW-100C-20K6X30K8
SDW-100C-22K6X22K8
SDW-100C-22K6X24K8
SDW-100C-22K6X25K8
SDW-100C-22K6X28K8
SDW-100C-22K6X30K8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Rated Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

SGD 219.77

1 Piece(s) 10 Day(s) or more 102020104.5102.5100~Less than 5002200.21~0.40[Others] Others±0.82.9X10-3With KeywayK662.8K883.3

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High accuracy / Backlash 0 / Heat Resistant
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment(mm) 0.4 Product Category Coupling body
Max. Rotational Speed(r/min) 6000 Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)