(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Slit Coupling Clamping Type SRBS (Part Numbers)

Stainless Steel Slit Coupling Clamping Type SRBS

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBS-16C-4X5K2

 
Part Number
SRBS-16C-4X5K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 50.15

1 Piece(s) 13 Day(s) or more 101.01~3.00451621.54001~10000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.5100000.15Aluminum9.0X10-7±0.3One Side Key Way---K221

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBS-16C-4X5K2 in the Stainless Steel Slit Coupling Clamping Type SRBS series.

Similar Part Numbers

Part Number
SRBS-12C-4.5X5K2
SRBS-12C-4X4
SRBS-12C-4X5
SRBS-16C-4X6
SRBS-16C-4X6K2
SRBS-16C-4X6K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 50.15

1 Piece(s) 13 Day(s) or more 100.05~1.003312.71910001~78000Backlash 0 / High torsional rigidity / High Torque0.3120000.1Polyacetal3.0X10-7±±0.3One Side Key Way---K221

SGD 45.63

1 Piece(s) 12 Day(s) or more 101.01~3.004412.71910001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3120000.1Aluminum3.0X10-7±0.3No Keyway------

SGD 45.63

1 Piece(s) 12 Day(s) or more 101.01~3.004512.71910001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3120000.1Aluminum3.0X10-7±0.3No Keyway------

SGD 45.63

1 Piece(s) 12 Day(s) or more 101.01~3.00461621.54001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.5100000.15Aluminum9.0X10-7±0.3No Keyway------

SGD 50.15

1 Piece(s) 13 Day(s) or more 101.01~3.00461621.54001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.5100000.15Aluminum9.0X10-7±0.3One Side Key Way---K221

SGD 50.15

1 Piece(s) 13 Day(s) or more 101.01~3.00461621.54001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.5100000.15Aluminum9.0X10-7±0.3One Side Key Way---K331.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)