(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless slit-shaped coupling - Set Screw Type - [SRBS-22] (Part Numbers)

Stainless slit-shaped coupling - Set Screw Type - [SRBS-22]

This set screw type slit coupling has a low moment of inertia and stability even at high RPM.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·A long type, with high torsional rigidity and torque tolerance, and high oil and chemical resistance.
・ The characteristics of forward/reverse rotation are the same and no repair is required.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBS-39-10X10K4

 
Part Number
SRBS-39-10X10K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 141.44

1 Piece(s) 13 Day(s) or more 105.01~10.00101039564001~10000High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant895000.21~0.400.25Aluminum8.4X10-5±0.4One Side Key Way---K441.8

Loading...

  1. 1

Basic Information

Application Stepping Motor Body Material Stainless Steel Allowable Angular Misalignment(deg) 2.5
Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBS-39-10X10K4 in the Stainless slit-shaped coupling - Set Screw Type - [SRBS-22] series.

Similar Part Numbers

Part Number
SRBS-12-4.5X5K2
SRBS-12-4X4
SRBS-12-4X5
SRBS-39-10X12
SRBS-39-10X12K4
SRBS-39-10X12K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 44.07

1 Piece(s) 13 Day(s) or more 100.05~1.003312.71810001~78000Backlash 0 / High torsional rigidity / High Torque0.3280000.02~0.20.1Polyacetal3.0X10-8±±0.3One Side Key Way---K221

SGD 39.55

1 Piece(s) 12 Day(s) or more 101.01~3.004412.71810001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3280000.02~0.20.1Aluminum3.0X10-8±0.3No Keyway------

SGD 39.55

1 Piece(s) 12 Day(s) or more 101.01~3.004512.71810001~78000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.3280000.02~0.20.1Aluminum3.0X10-8±0.3No Keyway------

SGD 136.92

1 Piece(s) 12 Day(s) or more 105.01~10.00101239564001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small895000.21~0.400.25Aluminum8.4X10-5±0.4No Keyway------

SGD 141.44

1 Piece(s) 13 Day(s) or more 105.01~10.00101239564001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small895000.21~0.400.25Aluminum8.4X10-5±0.4One Side Key Way---K441.8

SGD 141.44

1 Piece(s) 13 Day(s) or more 105.01~10.00101239564001~10000Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small895000.21~0.400.25Aluminum8.4X10-5±0.4One Side Key Way---K552.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)