(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Slit Coupling, Clamping Long Type (Part Numbers)

Stainless Steel Slit Coupling, Clamping Long Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBBS-49C-14X16K5

 
Part Number
SRBBS-49C-14X16K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 262.03

1 Piece(s) 13 Day(s) or more 1010.01~20.0014164970High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant1633000.02~0.20.25Aluminum2.8X10-4±0.5One Side Key Way---K552.3

Loading...

  1. 1

Basic Information

Application Stepping Motor Max. Rotational Speed Range(r/min) 2001~4000 Body Material Stainless Steel
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBBS-49C-14X16K5 in the Stainless Steel Slit Coupling, Clamping Long Type series.

Similar Part Numbers

Part Number
SRBBS-39C-10K3X12
SRBBS-39C-10K3X12K4
SRBBS-39C-10K3X12K5
SRBBS-49C-14X16K6
SRBBS-49C-15K5X15
SRBBS-49C-15K5X15K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

SGD 173.79

1 Piece(s) 13 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK331.4---

SGD 177.16

1 Piece(s) 13 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K441.8

SGD 177.16

1 Piece(s) 13 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K552.3

SGD 263.16

1 Piece(s) 13 Day(s) or more 1010.01~20.0014164970Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1633000.02~0.20.25Aluminum2.8X10-4±0.5One Side Key Way---K662.8

SGD 262.03

1 Piece(s) 13 Day(s) or more 1010.01~20.0015154970Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1633000.02~0.20.25Aluminum2.8X10-4±0.5One Side Key WayK552.3---

SGD 265.40

1 Piece(s) 13 Day(s) or more 1010.01~20.0015154970Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small1633000.02~0.20.25Aluminum2.8X10-4±0.5Both sides keywayK552.3K552.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)